IESNA:LM-63-2002
[TEST]P1335151
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-76)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R309835DE010 E3A451GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 3500K CCT AND, 98CRI , E3A451GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]109
TILT=NONE
1 -1 1 49 13 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 22.5 45 67.5 90 112.5
135 157.5 180
4.2 4.3 4.5 4.7 4.9 5.4 7 9.5 17.1 22.3
30.4 42.4 55.5 76.5 103.6 129.3 163.1 200.9 232.7 269.9
300.1 329.3 357.3 381.9 397.8 411.5 417.1 419.3 416.5 404.7
394.3 374 333.3 296.8 252.8 187.1 127.3 77.1 21.9 0.7
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.2 4.3 4.5 4.7 4.9 5.4 6.9 9.5 16.3 21.6
29.6 41 54.4 75.1 97.2 124 155.7 190.6 223 255.3
290 315.7 344.7 367.3 387.4 399.3 406.7 410 409.4 400
389.1 370.8 330.3 293.6 247.2 179 122.4 71 19.5 0.7
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.2 4.4 4.5 4.6 4.8 5.3 6.7 9.2 15 19.8
26 35 47.5 62.9 81 105.8 132.7 162.8 195.2 221.6
254.1 281.1 306.5 328.9 348.4 364 374.7 382.8 386.9 386
376.7 361 317.4 275.2 222.9 157.3 98.4 49.5 12.9 0.7
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.2 4.4 4.6 4.7 4.8 5.2 6.4 8.4 13.1 16.8
21.9 28.4 37.6 47.4 61.1 78.3 99.1 122.4 150 173.4
199.9 225.2 245.7 265.7 285.5 300.6 314 323.7 329.9 336.1
329.6 313 271.8 226 171.5 117 61.7 26.3 6 0.6
0.2 0.2 0.1 0.1 0.1 0 0 0 0
4.2 4.3 4.5 4.6 4.7 5 6 7.6 11.2 13.4
17 21.2 27.1 34.3 42.3 52.3 65.9 81.3 98.9 114
134 152 168.9 186.4 202.2 213.8 224.8 232.8 239.3 244.8
237.6 221.9 190.9 146.6 103.9 59.9 25.5 11 3.1 0.5
0.2 0.1 0.1 0.1 0.1 0 0 0 0
4.2 4.4 4.5 4.6 4.7 5 5.9 7.3 10.2 12.3
15.1 18.5 23.1 27.8 34.9 42.9 51.9 62 75.3 88.6
103.3 118.4 132.7 145.7 158.1 168 178.1 184.9 189.9 193.6
186.3 170 143.7 105.3 70.6 38.3 16.2 7.3 2.4 0.5
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.2 4.4 4.4 4.4 4.3 4.2 4.2 4.2 4.5 4.7
4.8 5 5.1 5.4 5.7 6.1 6.4 6.8 7.2 7.5
7.8 8.1 8.3 8.3 8.3 8.3 8.2 8 7.7 6.7
5 3.6 2.6 1.7 1.2 0.6 0.3 0 0 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.2 4.4 4.3 4.2 4 3.8 3.5 3.1 2.8 2.7
2.5 2.4 2.3 2.1 2 1.9 1.8 1.7 1.7 1.5
1.4 1.3 1.1 1 0.9 0.8 0.7 0.6 0.6 0.4
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.2 0.2
0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0
4.2 4.2 4.1 3.9 3.6 3.2 2.9 2.6 2.2 2.1
1.9 1.8 1.7 1.7 1.6 1.5 1.4 1.3 1.2 1.1
1.1 1 1 0.9 0.8 0.8 0.7 0.7 0.6 0.6
0.6 0.6 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.4 0.4 0.4 0.4 0.3 0
4.2 4.1 3.9 3.7 3.3 2.9 2.7 2.4 2.1 2
1.9 1.9 1.7 1.7 1.7 1.6 1.6 1.5 1.5 1.4
1.4 1.3 1.3 1.2 1.2 1.2 1.1 1.1 1.1 1
1 0.9 0.9 0.9 0.8 0.8 0.8 0.8 0.8 0.8
0.7 0.6 0.6 0.6 0.6 0.4 0.3 0.3 0
4.2 3.9 3.8 3.5 3.2 2.8 2.7 2.4 2.2 2.2
2.1 2 1.9 1.9 1.8 1.8 1.7 1.7 1.7 1.7
1.7 1.7 1.6 1.6 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.4 1.4 1.4 1.4 1.4 1.3 1.3 1.3 1.2
1.2 1.1 0.9 0.9 0.7 0.6 0.4 0.2 0
4.2 3.9 3.7 3.4 3.1 2.9 2.7 2.5 2.4 2.4
2.3 2.3 2.2 2.1 2.1 2.1 2 2 2 1.9
1.9 1.9 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8
1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.7 1.7 1.7
1.7 1.6 1.4 1.3 1.1 0.9 0.6 0.4 0
4.2 3.9 3.7 3.4 3.1 2.9 2.8 2.6 2.5 2.5
2.4 2.4 2.3 2.2 2.2 2.2 2.2 2.1 2.1 2.1
2.1 2 2 2 2 1.9 2 1.9 1.9 1.9
1.9 2 2 2 2 1.9 1.9 1.9 1.8 1.8
1.7 1.7 1.6 1.4 1.2 0.9 0.7 0.4 0
